{fabory/3_nuts/din_934.prj},{NB=Sechskantmutter DIN 934 M3.5 11300.035.001(High)},{CNSORDERNO=11300.035.001},{D=3.500},{VARIANT=0},{PACKAGING=250},{FABNETWEIGHT=0.432},{P=0.600},{D2=5.000},{E=6.580},{M=2.800},{S=6.000},{VERS=1.000},{NENNID=M3,5},{BRAND=Fabory},{STANDARD=DIN 934 (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hexagon nut},{BASICMATERIAL=Steel},{GRADE=Free-cutting steel -|6|},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=NEN1560,NFE25-401},{ADDITIONALINFO=turned},{ROHS=Y},{APPROVAL=},{EANCODE=8715492570802},{INTRASTATCODE=7318169290},{ECLASS=23-11-07-01},{UNSPSC=31161727},{ETIM=EC000129},{FAB_NENN=M3,5},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.