{fabory/3_nuts/din_934.prj},{NB=Sechskantmutter DIN 934 M18x2 01340.180.200(High)},{CNSORDERNO=01340.180.200},{D=18.000},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=46.000},{P=2.000},{D2=25.300},{E=29.560},{M=15.000},{S=27.000},{VERS=2.000},{NENNID=M18X2,00},{BRAND=Fabory},{STANDARD=DIN 934 (1987)},{THREAD=Metric fine thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hexagon nut},{BASICMATERIAL=Steel},{GRADE=|8|},{SURFACETREATME=Zinc plated yellow passivated},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=NEN1560,NFE25-401},{ADDITIONALINFO=},{ROHS=N},{APPROVAL=},{EANCODE=8715492407306},{INTRASTATCODE=7318169990},{ECLASS=23-11-07-01},{UNSPSC=31161727},{ETIM=EC000129},{FAB_NENN=M18x2.00},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.