Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 934 - Hexagon nuts
Bill of material
Hexagon nut DIN 934 M12
CNSORDERNO
Article Number
01300.120.001
NENNID
Short description
M12
D
Nominal thread diameter
12.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 934 (1987)
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
|8|
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.01530 kg
COMPARABLESTAN
Comparable standards
NEN1560,NFE25-401
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492042118
INTRASTATCODE
Intrastat
7318169290
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/01300120001
PACKAGING
Packaging Unit
100 PCS
P
Thread pitch
1.750 mm
D2
Diameter min.
17.200 mm
E
Width across corners min.
21.100 mm
M
Total height
10.000 mm
S
Width across flats
19.000 mm
LOD
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices