{fabory/3_nuts/din_929.prj},{NB=Schweissmutter DIN 929 M12 14020.120.001(High)},{CNSORDERNO=14020.120.001},{D=12.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=14.120},{P=1.750},{B=1.250},{D2=14.800},{D3=14.800},{D4=12.600},{E=20.910},{H1=1.400},{H2=0.800},{M=10.000},{S=19.000},{NENNID=M12},{BRAND=Fabory},{STANDARD=DIN 929},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hexagon weld nut},{BASICMATERIAL=Steel},{GRADE=Max. 0,25%C},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492581761},{INTRASTATCODE=7318169290},{ECLASS=23-11-09-04},{UNSPSC=31161731},{ETIM=EC002378},{FAB_NENN=M12},{FAB_GEO=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.