Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 929 - Hexagonal weld nuts
Bill of material
Weld nut DIN 929 M10
CNSORDERNO
Article Number
14020.100.001
NENNID
Short description
M10
D
Nominal thread diameter
10.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 929
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon weld nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
Max. 0,25%C
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00942 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492581754
INTRASTATCODE
Intrastat
7318169290
ECLASS
eClass
23-11-09-04
UNSPSC
31161731
ETIM
EC002378
URL
https://www.fabory.com/en-GB/p/14020100001
PACKAGING
Packaging Unit
500 PCS
P
Threaded pitch
1.500 mm
B
Boundary dimensions +- 0.3
1.250 mm
D2
Diameter d11
12.500 mm
D3
Diameter H13
12.500 mm
D4
Diameter max.
10.500 mm
E
Width across corners min.
18.740 mm
H1
Boundary dimensions -0.2
1.150 mm
H2
Boundary dimensions -0.15
0.650 mm
M
Overall height h14
8.000 mm
S
Width across flat h13
17.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices