Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 928 - Square weld nuts
Bill of material
Weld nut DIN 928 M8
CNSORDERNO
Article Number
51178.080.001
NENNID
Short description
M8
D
Nominal thread diameter
8.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 928
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Square weld nut
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Square
COLOR
Color
CNSMASSEXACT
Nett weight
0.00650 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492274397
INTRASTATCODE
Intrastat
7318163990
ECLASS
eClass
23-11-09-04
UNSPSC
31161731
ETIM
EC002378
URL
https://www.fabory.com/en-GB/p/51178080001
PACKAGING
Packaging Unit
50 PCS
P
Threaded pitch
1.250 mm
B
Distance
1.500 mm
D2
Diameter H13
10.000 mm
D3
Diameter max.
8.400 mm
D4
Diameter min.
12.800 mm
E
Width across corners min.
18.000 mm
H1
Distance ±0.1
1.000 mm
H2
Distance min.
1.100 mm
M
Distance h14
6.500 mm
S
Width across flat h14
14.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices