{fabory/3_nuts/din_928.prj},{NB=Schweissmutter DIN 928 M5 14000.050.001(High)},{CNSORDERNO=14000.050.001},{D=5.000},{PACKAGING=1000},{VARIANT=0},{FABNETWEIGHT=1.750},{P=0.800},{B=1.000},{D2=6.000},{D3=5.250},{D4=8.200},{E=12.000},{H1=0.800},{H2=0.600},{M=4.200},{S=9.000},{VERS=1.000},{NENNID=M5},{BRAND=Fabory},{STANDARD=DIN 928},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Square weld nut},{BASICMATERIAL=Steel},{GRADE=Max. 0,25%C},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Square},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492581631},{INTRASTATCODE=7318169290},{ECLASS=23-11-09-04},{UNSPSC=31161731},{ETIM=EC002378},{FAB_NENN=M5},{FAB_GEO=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.