Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 917 - Hexagon cap nuts, low form
Bill of material
Hexagon cap nut DIN 917 M6
CNSORDERNO
Article Number
47300.060.001
NENNID
Short description
M6
D
Nominal thread diameter
6.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 917
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Cap nut - low
BASICMATERIAL
Basic material
Brass
GRADE
Grade
Cu3
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00450 kg
COMPARABLESTAN
Comparable standards
ISO1617
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492843852
INTRASTATCODE
Intrastat
7415330000
ECLASS
eClass
23-11-07-01
UNSPSC
31161705
ETIM
EC002355
URL
https://www.fabory.com/en-GB/p/47300060001
PACKAGING
Packaging Unit
200 PCS
P
Threaded pitch
1.000 mm
DA
Inner diameter of installation face max.
6.750 mm
DW
Diameter of the washer face min.
8.800 mm
X
Length of thread run-out max.
1.500 mm
G2
Undercut length as of M12
0.000 mm
M
Overall height max.
9.000 mm
R
Radius ~
12.000 mm
S
Across-flats-dimension max.
10.000 mm
T
Thread depth max.
7.290 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices