Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 917 - Hexagon cap nuts, low form
Bill of material
Hexagon cap nut DIN 917 M8
CNSORDERNO
Article Number
16410.080.001
NENNID
Short description
M8
D
Nominal thread diameter
8.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 917
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Cap nut - low
BASICMATERIAL
Basic material
Steel
GRADE
Grade
|6|
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00950 kg
COMPARABLESTAN
Comparable standards
ISO1617
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492591005
INTRASTATCODE
Intrastat
7318169290
ECLASS
eClass
23-11-07-01
UNSPSC
31161705
ETIM
EC002355
URL
https://www.fabory.com/en-GB/p/16410080001
PACKAGING
Packaging Unit
250 PCS
P
Threaded pitch
1.250 mm
DA
Inner diameter of installation face max.
8.750 mm
DW
Diameter of the washer face min.
11.300 mm
X
Length of thread run-out max.
1.870 mm
G2
Undercut length as of M12
0.000 mm
M
Overall height max.
12.000 mm
R
Radius ~
15.000 mm
S
Across-flats-dimension max.
13.000 mm
T
Thread depth max.
9.790 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices