{fabory/3_nuts/din_80704.prj},{NB=Mutter DIN 80704 M20 55793.200.001(High)},{CNSORDERNO=55793.200.001},{D=20},{VARIANT=0},{PACKAGING=5},{FABNETWEIGHT=265.000},{P=2.500},{A=32},{B=36},{C=64},{D2=36},{D3=28},{D4=13},{H=66},{M=21},{R1=8},{R2=3.0},{R3=16.0},{R4=12},{YY=21.000},{XX=20.600},{ALPHA=21.000},{NENNID=M20},{BRAND=Fabory},{STANDARD=DIN 80704},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Bow nut},{BASICMATERIAL=Stainless steel},{GRADE=A4-50},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494272759},{INTRASTATCODE=7318163990},{ECLASS=23-09-01-01},{UNSPSC=31162400},{ETIM=},{FAB_NENN=M20},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.