{fabory/3_nuts/din_80701.prj},{NB=Knebelmutter DIN 80701 M20 47792.200.001(High)},{CNSORDERNO=47792.200.001},{NENNID=M20},{D=20},{BRAND=Fabory},{STANDARD=DIN 80701},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Toggle nut},{BASICMATERIAL=Brass},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077259201},{INTRASTATCODE=7415330000},{ECLASS=DIN 80701},{UNSPSC=31161718},{ETIM=},{VARIANT=0},{PACKAGING=5},{FAB_NENN=M20},{FAB_GEO=Diameter (d-D)=M20;d2=16;h1=25;h2=75;L2=240;P=2.5},{FAB_ARTICLENUMBER=47792.200.001},{FABNETWEIGHT=585.000},{P=2.500},{CNSAVOID=},{LOD=High},{STANDARDSMALL=din_80701.png}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.