{fabory/3_nuts/din_7967.prj},{NB=Sicherungsmutter DIN 7967 M20 51735.200.001(High)},{CNSORDERNO=51735.200.001},{D=20.000},{VARIANT=0},{PACKAGING=50},{FABNETWEIGHT=5.800},{P=2.500},{D2=17.600},{E=34.600},{M=6.000},{S=30.000},{KG1=5.800},{T=0.800},{U=6.000},{V=22.000},{KG=5.800},{N=6.000},{NENNID=M20},{BRAND=Fabory},{STANDARD=DIN ?7967},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Self-locking counter nut PAL},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=NF?E27-460},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492307842},{INTRASTATCODE=7318163990},{ECLASS=23-11-07-90},{UNSPSC=31161727},{ETIM=EC002382},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.