Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7967 - Slotted screw insert
Bill of material
Slotted screw insert DIN 7967 M4
CNSORDERNO
Article Number
51735.040.001
NENNID
Short description
M4
D
Nominal thread diameter
4.000
BRAND
Brand
Fabory
STANDARD
Standard
DIN ?7967
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Self-locking counter nut PAL
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00017 kg
COMPARABLESTAN
Comparable standards
NF?E27-460
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494140393
INTRASTATCODE
Intrastat
7318163990
ECLASS
eClass
23-11-07-90
UNSPSC
31161727
ETIM
EC002382
URL
https://www.fabory.com/en-GB/p/51735040001
PACKAGING
Packaging Unit
500 PCS
P
Threaded pitch
0.700 mm
D2
Diameter
3.500 mm
E
Width across corners
8.100 mm
M
Overall height
2.500 mm
S
Width across flats
7.000 mm
T
Thickness of sheet
0.300 mm
U
Min.
2.500 mm
V
Min.
5.700 mm
KG
Weight kg/1000 pieces
0.170 Kg
N
Lock teeth
6.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices