{fabory/3_nuts/din_7967.prj},{NB=Sicherungsmutter DIN 7967 M27 12531.270.001(High)},{CNSORDERNO=12531.270.001},{D=27.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=13.000},{P=3.000},{D2=24.200},{E=47.300},{M=7.000},{S=41.000},{KG1=13.000},{T=1.000},{U=7.000},{V=29.000},{KG=13.000},{N=6.000},{NENNID=M27},{BRAND=Fabory},{STANDARD=DIN 7967},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Self-locking counter nut PAL},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Hot dip galvanized},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=NFE27-460},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494514392},{INTRASTATCODE=73181699},{ECLASS=23-11-07-90},{UNSPSC=31161727},{ETIM=EC002382},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.