Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 7967 - Slotted screw insert
Bill of material
Slotted screw insert DIN 7967 M8
CNSORDERNO
Article Number
12531.080.001
NENNID
Short description
M8
D
Nominal thread diameter
8.000
BRAND
Brand
Fabory
STANDARD
Standard
DIN 7967
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Self-locking counter nut PAL
BASICMATERIAL
Basic material
Steel
GRADE
Grade
SURFACETREATME
Surface treatment
Hot dip galvanized
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00102 kg
COMPARABLESTAN
Comparable standards
NFE27-460
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077067691
INTRASTATCODE
Intrastat
73181699
ECLASS
eClass
23-11-07-90
UNSPSC
31161727
ETIM
EC002382
URL
https://www.fabory.com/en-GB/p/12531080001
PACKAGING
Packaging Unit
100 PCS
P
Threaded pitch
1.250 mm
D2
Diameter
6.900 mm
E
Width across corners
15.000 mm
M
Overall height
3.500 mm
S
Width across flats
13.000 mm
T
Thickness of sheet
0.500 mm
U
Min.
3.500 mm
V
Min.
10.000 mm
KG
Weight kg/1000 pieces
0.900 Kg
N
Lock teeth
6.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices