{fabory/3_nuts/din_7967.prj},{NB=Sicherungsmutter DIN 7967 M36 12529.360.001(High)},{CNSORDERNO=12529.360.001},{D=36.000},{VARIANT=0},{PACKAGING=25},{FABNETWEIGHT=29.000},{P=4.000},{D2=32.200},{E=63.500},{M=9.000},{S=55.000},{KG1=29.000},{T=1.300},{U=9.000},{V=38.000},{KG=29.000},{N=6.000},{NENNID=M36},{BRAND=Fabory},{STANDARD=DIN 7967},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Self-locking counter nut PAL},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=NFE27-460},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077246904},{INTRASTATCODE=7318166090},{ECLASS=23-11-07-90},{UNSPSC=31161727},{ETIM=EC002382},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.