Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6334 - Hexagon extension nuts
Bill of material
Hexagon nut DIN 6334 M10
CNSORDERNO
Article Number
47195.100.001
NENNID
Short description
M10
D
Nominal thread diameter
10.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6334
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon connection nut
BASICMATERIAL
Basic material
Brass
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.04350 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492843777
INTRASTATCODE
Intrastat
7415330000
ECLASS
eClass
23-11-08-08
UNSPSC
31161727
ETIM
EC002360
URL
https://www.fabory.com/en-GB/p/47195100001
PACKAGING
Packaging Unit
50 PCS
P
Threaded pitch
1.500 mm
M
Overall height
30 mm
S
Width across flats
17 mm
E
Width across corners
19.60 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices