Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 6334 - Hexagon extension nuts
Bill of material
Hexagon nut DIN 6334 M18
CNSORDERNO
Article Number
11418.180.001
NENNID
Short description
M18
D
Nominal thread diameter
18.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 6334
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Hexagon connection nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
|10|
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.17060 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492572967
INTRASTATCODE
Intrastat
7318169990
ECLASS
eClass
23-11-08-08
UNSPSC
31161727
ETIM
EC002360
URL
https://www.fabory.com/en-GB/p/11418180001
PACKAGING
Packaging Unit
10 PCS
P
Threaded pitch
2.500 mm
M
Overall height
54 mm
S
Width across flats
27 mm
E
Width across corners
29.56 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices