{fabory/3_nuts/din_562.prj},{NB=Vierkantmutter DIN 562 M10-SW16 51095.100.001(High)},{CNSORDERNO=51095.100.001},{D=10.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=8.800},{P=1.500},{M=5.000},{S=16.000},{VERS=2.000},{NENNID=M10},{BRAND=Fabory},{STANDARD=DIN 562},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Square nut},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Square},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494121798},{INTRASTATCODE=7318169290},{ECLASS=23-11-07-14},{UNSPSC=31161730},{ETIM=EC000711},{FAB_NENN=M10},{FAB_GEO=m=5;Diameter (d)=M10;P=1.5;s=16},{FAB_ARTICLENUMBER=51095.100.001},{CNSAVOID=0},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.