Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 562 - Square thin nuts
Bill of material
Square nut DIN 562 M6
CNSORDERNO
Article Number
51095.060.001
NENNID
Short description
M6
D
Nominal thread diameter
6.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 562
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Square nut
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Square
COLOR
Color
CNSMASSEXACT
Nett weight
0.00152 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492268426
INTRASTATCODE
Intrastat
7318169290
ECLASS
eClass
23-11-07-14
UNSPSC
31161730
ETIM
EC000711
URL
https://www.fabory.com/en-GB/p/51095060001
PACKAGING
Packaging Unit
250 PCS
P
Threaded pitch
1.000 mm
M
Overall height max.
3.200 mm
S
Across-flats-dimension max.
10.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices