{fabory/3_nuts/din_562.prj},{NB=Vierkantmutter DIN 562 M8 24770.080.001(High)},{CNSORDERNO=24770.080.001},{D=8.000},{VARIANT=0},{PACKAGING=1000},{FABNETWEIGHT=4.010},{P=1.250},{M=4.000},{S=13.000},{VERS=1.000},{NENNID=M8},{BRAND=Fabory},{STANDARD=DIN 562},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Square nut},{BASICMATERIAL=Steel},{GRADE=04},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Square},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=large pack},{ROHS=Y},{APPROVAL=},{EANCODE=8715492644299},{INTRASTATCODE=7318169290},{ECLASS=23-11-07-14},{UNSPSC=31161730},{ETIM=EC000711},{FAB_NENN=M8},{FAB_GEO=m=4;Diameter (d)=M8;P=1.25;s=13},{FAB_ARTICLENUMBER=24770.080.001},{CNSAVOID=0},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.