{fabory/3_nuts/din_562.prj},{NB=Vierkantmutter DIN 562 M6 24769.060.001(High)},{CNSORDERNO=24769.060.001},{D=6.000},{VARIANT=0},{PACKAGING=250},{FABNETWEIGHT=1.560},{P=1.000},{M=3.200},{S=10.000},{VERS=1.000},{NENNID=M6},{BRAND=Fabory},{STANDARD=DIN 562},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Square nut},{BASICMATERIAL=Steel},{GRADE=04},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Square},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492644213},{INTRASTATCODE=7318169290},{ECLASS=23-11-07-14},{UNSPSC=31161730},{ETIM=EC000711},{FAB_NENN=M6},{FAB_GEO=m=3.2;Diameter (d)=M6;P=1;s=10},{FAB_ARTICLENUMBER=24769.060.001},{CNSAVOID=0},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.