Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 562 - Square thin nuts
Bill of material
Square nut DIN 562 M3
CNSORDERNO
Article Number
24769.030.001
NENNID
Short description
M3
D
Nominal thread diameter
3.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 562
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Square nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
04
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Square
COLOR
Color
CNSMASSEXACT
Nett weight
0.00030 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492644183
INTRASTATCODE
Intrastat
7318169290
ECLASS
eClass
23-11-07-14
UNSPSC
31161730
ETIM
EC000711
URL
https://www.fabory.com/en-GB/p/24769030001
PACKAGING
Packaging Unit
250 PCS
P
Threaded pitch
0.500 mm
M
Overall height max.
1.800 mm
S
Across-flats-dimension max.
5.500 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices