Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 557 - Square nuts
Bill of material
Square nut DIN 557 M5
CNSORDERNO
Article Number
55088.050.001
NENNID
Short description
M5
D
Nominal thread diameter
5.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 557
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Square nut
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Square
COLOR
Color
CNSMASSEXACT
Nett weight
0.00131 kg
COMPARABLESTAN
Comparable standards
NFE25-404
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494515405
INRASTATCODE
Intrastat
7318163990
ECLASS
eClass
UNSPSC
31161730
ETIM
EC000711
URL
https://www.fabory.com/en-GB/p/55088050001
PACKAGING
Packaging Unit
200 PCS
P
Threaded pitch
0.800 mm
M
Total height
4.000 mm
S
Width across flats
8.000 mm
E
Width across corners ~
11.3 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices