{fabory/3_nuts/din_557.prj},{NB=Vierkantmutter DIN 557 - M8 11140.080.001(High)},{CNSORDERNO=11140.080.001},{D=8.000},{VARIANT=0},{PACKAGING=250},{FABNETWEIGHT=5.500},{P=1.250},{M=6.500},{S=13.000},{E=18.4},{DW=11.5},{NENNID=M8},{BRAND=Fabory},{STANDARD=DIN 557},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Square nut},{BASICMATERIAL=Steel},{GRADE=?5},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Square},{COLOR=},{COMPARABLESTAN=NFE25-404},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492570024},{INRASTATCODE=7318169290},{ECLASS=},{UNSPSC=31161730},{ETIM=EC000711},{FAB_NENN=M8},{FAB_GEO=Diameter (d)=M8;m (h15)=6.5;P=1.25;s=13},{FAB_ARTICLENUMBER=11140.080.001},{SW=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.