Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 557 - Square nuts
Bill of material
Square nut DIN 557 M6
CNSORDERNO
Article Number
11120.060.001
NENNID
Short description
M6
D
Nominal thread diameter
6.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 557
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Square nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
?5
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Square
COLOR
Color
CNSMASSEXACT
Nett weight
0.00277 kg
COMPARABLESTAN
Comparable standards
NFE25-404
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492569943
INRASTATCODE
Intrastat
7318169290
ECLASS
eClass
UNSPSC
31161730
ETIM
EC000711
URL
https://www.fabory.com/en-GB/p/11120060001
PACKAGING
Packaging Unit
250 PCS
P
Threaded pitch
1.000 mm
M
Total height
5.000 mm
S
Width across flats
10.000 mm
E
Width across corners ~
14.1 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices