{fabory/3_nuts/din_555.prj},{NB=Sechskantmutter DIN 555 M12 08100.120.001(High)},{CNSORDERNO=08100.120.001},{D=12.000},{VARIANT=0},{PACKAGING=500},{FABNETWEIGHT=15.900},{P=1.750},{D2=17.100},{M=10.000},{S=19.000},{VERS=1.000},{NENNID=M12},{BRAND=Fabory},{STANDARD=DIN 555 (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hexagon nut},{BASICMATERIAL=Steel},{GRADE=?|4|},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=NEN697,NFE25-402},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492550330},{INTRASTATCODE=7318169290},{ECLASS=23-11-07-01},{UNSPSC=31161727},{ETIM=EC000129},{FAB_NENN=M12},{FAB_GEO=Diameter (d)=M12;m=10;P=1.75;s=19},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.