Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 546 - Schlitzmuttern
Bill of material
Slotted round nut DIN 546 M4
CNSORDERNO
Article Number
55098.040.001
NENNID
Short description
M4
D
Nominal thread diameter
4.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 546
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Slotted round nut
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Slotted
COLOR
Color
CNSMASSEXACT
Nett weight
0.00000 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494622325
INTRASTATCODE
Intrastat
7318163990
ECLASS
eClass
23-11-07-07
UNSPSC
31161727
ETIM
EC002382
URL
https://www.fabory.com/en-GB/p/55098040001
PACKAGING
Packaging Unit
200 PCS
P
Threaded pitch
0.700 mm
DW
Diameter of the bearing face max.
8.000 mm
M
Overall height max.
3.500 mm
N
Groove width
1.400 mm
T
Slot depth
1.400 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices