{fabory/3_nuts/din_467.prj},{NB=Raendelmutter DIN 467 M6 51840.060.001(High)},{CNSORDERNO=51840.060.001},{D=6.000},{VARIANT=0},{PACKAGING=10},{FABNETWEIGHT=17.600},{P=1.000},{DK=24.000},{DW=12.000},{C=0.500},{M=6.000},{M1=5.000},{R=1.000},{NENNID=M6},{BRAND=Fabory},{STANDARD=DIN 467},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Round knurled},{BASICMATERIAL=Stainless steel},{GRADE=A1-50},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492311146},{INTRASTATCODE=7318163990},{ECLASS=23-11-07-08},{UNSPSC=31161729},{ETIM=EC002382},{FAB_NENN=M6},{FAB_GEO=},{FAB_ARTICLENUMBER=51840.060.001},{CNSAVOID=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.