{fabory/3_nuts/din_467.prj},{NB=Raendelmutter DIN 467 M3 16690.030.001(High)},{CNSORDERNO=16690.030.001},{D=3.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=2.200},{P=0.500},{DK=12.000},{DW=6.000},{C=0.300},{M=3.000},{M1=2.500},{R=0.500},{NENNID=M3},{BRAND=Fabory},{STANDARD=DIN 467},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Round knurled},{BASICMATERIAL=Steel},{GRADE=|5|},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492592811},{INTRASTATCODE=7318169290},{ECLASS=23-11-07-08},{UNSPSC=31161729},{ETIM=EC002382},{FAB_NENN=M3},{FAB_GEO=},{FAB_ARTICLENUMBER=16690.030.001},{CNSAVOID=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.