Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 466 - Knurled thumb nuts, high form
Bill of material
Knurled nut DIN 466 M8
CNSORDERNO
Article Number
51830.080.001
NENNID
Short description
M8
D
Nominal thread diameter
8.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 466
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Round knurled collar
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A1-50
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.04600 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492311092
INTRASTATCODE
Intrastat
7318163990
ECLASS
eClass
23-11-07-08
UNSPSC
31161729
ETIM
EC002382
URL
https://www.fabory.com/en-GB/p/51830080001
PACKAGING
Packaging Unit
10 PCS
P
Threaded pitch
1.250 mm
C
Phase depth for head
0.600 mm
DK
Head diameter
30.000 mm
DW
Diameter of the bearing face max.
16.000 mm
M
Overall height max.
18.000 mm
M1
max.
6.000 mm
R
Head radius
2.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices