{fabory/3_nuts/din_466.prj},{NB=Raendelmutter DIN 466 M6 16680.060.001(High)},{CNSORDERNO=16680.060.001},{D=6.000},{VARIANT=0},{PACKAGING=25},{FABNETWEIGHT=24.000},{P=1.000},{C=0.500},{DK=24.000},{DW=12.000},{M=15.000},{M1=5.000},{R=1.000},{NENNID=M6},{BRAND=Fabory},{STANDARD=DIN 466},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Round knurled collar},{BASICMATERIAL=Steel},{GRADE=|5|},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492592781},{INTRASTATCODE=7318169290},{ECLASS=23-11-07-08},{UNSPSC=31161729},{ETIM=EC002382},{FAB_NENN=M6},{FAB_GEO=Diameter (d)=M6;dk=24;ds=12;h=15;k=5;P=1},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.