Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 439 B - Hex nuts, lower form B
Bill of material
Hexagon nut DIN 439 B M3
CNSORDERNO
Article Number
47030.030.001
NENNID
Short description
M3
D
Nominal thread diameter
3.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 439 B (1987)
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Jam nut
BASICMATERIAL
Basic material
Brass
GRADE
Grade
Cu2
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.00026 kg
COMPARABLESTAN
Comparable standards
ASMEB18.2.4.5M,NEN2334 B,NFE25-405-1
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492843012
INTRASTATCODE
Intrastat
7415330000
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/47030030001
PACKAGING
Packaging Unit
250 PCS
P
Thread pitch
0.500 mm
M
Total height
1.800 mm
S
Width across flat
5.500 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices