Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 439 B - Hex nuts, lower form B
Bill of material
Hexagon nut DIN 439 B M36
CNSORDERNO
Article Number
11382.360.001
NENNID
Short description
M36
D
Nominal thread diameter
36.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 439 B (1987)
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Left
STYLE
Style
TYPE
Type
Jam nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
04
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.23540 kg
COMPARABLESTAN
Comparable standards
ASMEB18.2.4.5M,NEN2334 B,NFE25-405-1
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8717077035041
INTRASTATCODE
Intrastat
7318169290
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/11382360001
PACKAGING
Packaging Unit
10 PCS
P
Thread pitch
4.000 mm
M
Total height
18.000 mm
S
Width across flat
55.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices