Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 439 B - Hex nuts, lower form B
Bill of material
Hexagon nut DIN 439 B M27x1.5
CNSORDERNO
Article Number
11380.270.150
NENNID
Short description
M27X1,50
D
Nominal thread diameter
27.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 439 B (1987)
THREAD
Thread
Metric fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Jam nut
BASICMATERIAL
Basic material
Steel
GRADE
Grade
04
SURFACETREATME
Surface treatment
Zinc plated
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
0.08275 kg
COMPARABLESTAN
Comparable standards
ASMEB18.2.4.5M,NEN2334 B,NFE25-453
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492571472
INTRASTATCODE
Intrastat
7318169990
ECLASS
eClass
23-11-07-01
UNSPSC
31161727
ETIM
EC000129
URL
https://www.fabory.com/en-GB/p/11380270150
PACKAGING
Packaging Unit
10 PCS
P
Thread pitch
1.500 mm
M
Total height
13.500 mm
S
Width across flat
41.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices