{fabory/3_nuts/din_439_form_b.prj},{NB=Sechskantmutter DIN 439 B M33 11360.330.001(High)},{CNSORDERNO=11360.330.001},{D=33.000},{VARIANT=0},{PACKAGING=10},{FABNETWEIGHT=167.000},{P=3.500},{M=16.500},{S=50.000},{VERS=1.000},{NENNID=M33},{BRAND=Fabory},{STANDARD=DIN 439 B (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Jam nut},{BASICMATERIAL=Steel},{GRADE=04},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ASMEB18.2.4.5M,NEN2334 B,NFE25-405-1},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492571199},{INTRASTATCODE=7318169990},{ECLASS=23-11-07-01},{UNSPSC=31161727},{ETIM=EC000129},{FAB_NENN=B M33},{FAB_GEO=Diameter (d)=M33;m=16.5;P=3.5;s=50},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.