{fabory/3_nuts/din_439_form_b.prj},{NB=Sechskantmutter DIN 439 B M16 11355.160.001(High)},{CNSORDERNO=11355.160.001},{D=16.000},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=20.000},{P=2.000},{M=8.000},{S=24.000},{VERS=1.000},{NENNID=160MM},{BRAND=Fabory},{STANDARD=DIN 439 B (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Jam nut},{BASICMATERIAL=Steel},{GRADE=Free-cutting steel -04},{SURFACETREATME=Zinc plated Znthp/nc},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ASMEB18.2.4.5M,NEN2334 B,NFE25-405-1},{ADDITIONALINFO=turned},{ROHS=Y},{APPROVAL=},{EANCODE=8717077275133},{INTRASTATCODE=7318169990},{ECLASS=23-11-07-01},{UNSPSC=31161727},{ETIM=EC000129},{FAB_NENN=B M16},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.