{fabory/3_nuts/din_439_form_b.prj},{NB=Sechskantmutter DIN 439 B M30 01586.300.001(High)},{CNSORDERNO=01586.300.001},{D=30.000},{VARIANT=0},{PACKAGING=25},{FABNETWEIGHT=139.000},{P=3.500},{M=15.000},{S=46.000},{VERS=1.000},{NENNID=M30},{BRAND=Fabory},{STANDARD=DIN 439 B (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Jam nut},{BASICMATERIAL=Steel},{GRADE=04},{SURFACETREATME=Hot dip galvanized},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=ASMEB18.2.4.5M,NEN2334 B,NFE25-405-1},{ADDITIONALINFO=ISO metric},{ROHS=Y},{APPROVAL=},{EANCODE=8715494507035},{INTRASTATCODE=7318169990},{ECLASS=23-11-07-01},{UNSPSC=31161727},{ETIM=EC000129},{FAB_NENN=B M30},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.