{fabory/3_nuts/din_315.prj},{NB=Fluegelmutter DIN 315 M12 55800.120.001(High)},{CNSORDERNO=55800.120.001},{D=12.000},{VARIANT=0},{PACKAGING=25},{FABNETWEIGHT=6.000},{P=1.750},{DW=23.000},{D2=19.500},{BF=65.000},{G1=4.900},{G2=6.400},{M=33.500},{H=14.000},{R1=10.000},{R3=1.200},{R4=6.000},{NENNID=M12},{BRAND=Fabory},{STANDARD=DIN 315},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Wing nut round},{BASICMATERIAL=Stainless steel},{GRADE=A4},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Wing},{COLOR=},{COMPARABLESTAN=NEN1625},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494635219},{INTRASTATCODE=7318163990},{ECLASS=23-11-07-10�},{UNSPSC=31161717},{ETIM=EC002347},{FAB_NENN=M12},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.