{fabory/3_nuts/din_315.prj},{NB=Fluegelmutter DIN 315 M6 47550.060.001(High)},{CNSORDERNO=47550.060.001},{D=6.000},{VARIANT=0},{PACKAGING=200},{FABNETWEIGHT=8.700},{P=1.000},{DW=13.000},{D2=11.000},{BF=33.000},{G1=2.300},{G2=3.300},{M=17.000},{H=8.000},{R1=5.000},{R3=1.000},{R4=3.000},{NENNID=M6},{BRAND=Fabory},{STANDARD=DIN 315},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Wing nut round},{BASICMATERIAL=Brass},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=Wing},{COLOR=},{COMPARABLESTAN=NEN1625},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492845788},{INTRASTATCODE=7415330000},{ECLASS=23-11-07-10�},{UNSPSC=31161717},{ETIM=EC002347},{FAB_NENN=M6},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.