Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 315 F - Wing nuts, rounded wings
Bill of material
Wing nut DIN 315 M4
CNSORDERNO
Article Number
47550.040.001
NENNID
Short description
M4
D
Nominal thread diameter
4.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 315
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Wing nut round
BASICMATERIAL
Basic material
Brass
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Wing
COLOR
Color
CNSMASSEXACT
Nett weight
0.00250 kg
COMPARABLESTAN
Comparable standards
NEN1625
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492845764
INTRASTATCODE
Intrastat
7415330000
ECLASS
eClass
23-11-07-10�
UNSPSC
31161717
ETIM
EC002347
URL
https://www.fabory.com/en-GB/p/47550040001
PACKAGING
Packaging Unit
250 PCS
P
Threaded pitch
0.700 mm
DW
Diameter of the bearing face max.
8.000 mm
D2
Diameter top max.
7.000 mm
BF
Width above wing max.
20.000 mm
G1
Thickness blade up max.
1.900 mm
G2
Thickness wing bottom max.
2.300 mm
M
Overall height max.
10.500 mm
H
Height centre part max.
4.600 mm
R1
Wing radius ~
3.000 mm
R3
Transition radius to wing ~
0.500 mm
R4
Transition centre wing ~
2.000 mm
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices