Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
DIN 1804 - Slotted round nuts, metric fine for hook spanner
Bill of material
Slotted round nut for hook spanner DIN 1804 M28x1.5
CNSORDERNO
Article Number
11572.280.150
NENNID
Short description
M28X1,50
D
Nominal thread diameter
28.000 mm
BRAND
Brand
Fabory
STANDARD
Standard
DIN 1804 W
THREAD
Thread
Metric fine thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
Slotted round nut for hook spanners
BASICMATERIAL
Basic material
Steel
GRADE
Grade
|5|
SURFACETREATME
Surface treatment
Plain
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
COLOR
Color
CNSMASSEXACT
Nett weight
0.10100 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715492573308
INTRASTATCODE
Intrastat
7318169990
ECLASS
eClass
23-11-08-22
UNSPSC
31161727
ETIM
EC002382
URL
https://www.fabory.com/en-GB/p/11572280150
PACKAGING
Packaging Unit
5 PCS
GEW
Thread 4H
M28x1.5
P
Threaded pitch
1.500 mm
D2
Outer diameter h11
50.000 mm
DW
Diameter of the bearing face
43.000 mm
B
Groove width
7.000 mm
M
Overall height h14
10.000 mm
T
Slot depth
3.000 mm
Z
Distance
0.500 mm
N
Number of grooves
4.000
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices