{fabory/3_nuts/din_1804.prj},{NB=Nutmutter DIN 1804 M16x1.5 11572.160.150(High)},{CNSORDERNO=11572.160.150},{D=16.000},{VARIANT=0},{PACKAGING=10},{FABNETWEIGHT=31.400},{P=1.500},{D2=32.000},{DW=27.000},{B=5.000},{M=7.000},{T=2.000},{Z=0.500},{N=4.000},{NENNID=M16X1,50},{BRAND=Fabory},{STANDARD=DIN 1804 W},{THREAD=Metric fine thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Slotted round nut for hook spanners},{BASICMATERIAL=Steel},{GRADE=|5|},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492573230},{INTRASTATCODE=7318169990},{ECLASS=23-11-08-22},{UNSPSC=31161727},{ETIM=EC002382},{FAB_NENN=M16x1.50},{FAB_GEO=},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.