{fabory/3_nuts/din_1587.prj},{NB=Hutmutter DIN 1587 M4 47360.040.001(High)},{CNSORDERNO=47360.040.001},{D=4.000},{VARIANT=0},{PACKAGING=200},{FABNETWEIGHT=1.970},{P=0.700},{DA=4.600},{DH=6.500},{DW=5.900},{X=1.400},{G2=0.000},{M=8.000},{M1=3.200},{S=7.000},{T=5.260},{FORM=0.000},{VERS=1.000},{VERS1=1},{NENNID=M4},{BRAND=Fabory},{STANDARD=DIN 1587 (1987)},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Cap nut - high},{BASICMATERIAL=Brass},{GRADE=Cu3},{SURFACETREATME=Nickel plated},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=NEN1618},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492844149},{INTRASTATCODE=7415330000},{ECLASS=23-11-07-01},{UNSPSC=31161705},{ETIM=EC002355},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.