Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Fabory
Description
ISO 7380-2 - Button head screws : Hexagon socket button head screws with collar
Bill of material
Screw ISO 7380-2 M3x3_55025.030.003
CNSORDERNO
Article Number
55025.030.003
NENNID
Short description
M3X3
D
Nominal thread diameter
3 mm
L
Nominal length
3 mm
BRAND
Brand
Fabory
STANDARD
Standard
ISO 7380-2
THREAD
Thread
Metric thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
With flange
BASICMATERIAL
Basic material
Stainless steel
GRADE
Grade
A4
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
Button head
DRIVINGFEATURE
Driving feature
Hexagon socket
COLOR
Color
CNSMASSEXACT
Nett weight
0.00001 kg
COMPARABLESTAN
Comparable standards
ADDITIONALINFO
Additional information
ROHS
RoHs
Y
APPROVAL
Approval
EANCODE
EAN code
8715494560610
INTRASTATCODE
Intrastat
73181562
ECLASS
eClass
23-11-01-02
UNSPSC
31161518
ETIM
EC002356
URL
https://www.fabory.com/en-GB/p/55025030003
PACKAGING
Packaging Unit
1000 PCS
D3
Nominal core diameter
2.387 mm
P
Pitch of bolt
0.500
B
Thread length
1.500 mm
BX
18 mm
A
Distance from the last full form thread to the bearing face max.
1.500
LS
Length of shaft
0.000 mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
0.000 mm
C
max.
0.700
DA
Inner diameter of Auflageflaeche max.
3.600
DC
max.
6.900
DK
Head diameter max.
5.200
DL
2.600
DW
min.
5.740
E
min.
2.303
K
Head height max.
1.650
RF
max.
3.700
R
Transition radius under head min.
0.100
R1
min.
0.300
S
Width across flats
2.000
T
Depth of the driving feature min.
1.040
LOD
Level of detail
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices