{fabory/2_socket_products_and_set_screws/iso_7380_2.prj},{NB=Screw ISO 7380-2 M4x12 07141.040.012(High)},{CNSORDERNO=07141.040.012},{D=4},{L=12},{VARIANT=0},{PACKAGING=200},{FABNETWEIGHT=1.650},{P=0.700},{BX=20},{A=2.100},{C=0.800},{DA=4.700},{DC=9.400},{DK=7.200},{DL=3.800},{DW=8.240},{E=2.873},{K=2.200},{RF=4.600},{R=0.200},{R1=0.400},{S=2.500},{T=1.300},{NENNID=M4X12},{BRAND=Fabory},{STANDARD=ISO 7380-2},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=With flange},{BASICMATERIAL=Steel},{GRADE=010.9},{SURFACETREATME=Zinc plated},{HEADSHAPE=Button head},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492067616},{INTRASTATCODE=7318156890},{ECLASS=23-11-01-02},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.