{fabory/2_socket_products_and_set_screws/iso_7380.prj},{NB=Screw ISO 7380-1 M3x5 07150.030.005(High)},{CNSORDERNO=07150.030.005},{D=3},{L=5},{VARIANT=1},{PACKAGING=500},{FABNETWEIGHT=0.420},{P=0.500},{BX=18},{A=1.500},{DA=3.600},{DK=5.700},{DL=2.600},{E=2.303},{K=1.650},{RF=3.700},{R=0.100},{R1=0.300},{S=2.000},{T=1.040},{NENNID=M3X5},{BRAND=Fabory},{STANDARD=ISO 7380-1},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Button head screw},{BASICMATERIAL=Steel},{GRADE=010.9},{SURFACETREATME=Plain},{HEADSHAPE=Button head},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=ASME?B18.3.4M,BS?4168-6,NF?E25-126},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077059030},{INTRASTATCODE=7318156890},{ECLASS=23-11-01-02},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.