{fabory/2_socket_products_and_set_screws/iso_14579.prj},{NB=Zylinderschraube ISO 14579 M4x6 51052.040.006(High)},{CNSORDERNO=51052.040.006},{D=4.000},{L=6.000},{PACKAGING=1000},{VARIANT=0},{FABNETWEIGHT=0.150},{P=0.700},{B1=20.000},{DK=7.000},{DA=4.700},{DS=4.000},{LF=0.600},{K=4.000},{R=0.200},{V=0.400},{DW=6.530},{W=1.400},{A=3.950},{T=1.800},{NENNID=M4X6},{BRAND=Fabory},{STANDARD=ISO 14579},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Socket cap screw},{BASICMATERIAL=Stainless steel},{GRADE=A2-50},{SURFACETREATME=},{HEADSHAPE=Cylindrical head},{DRIVINGFEATURE=Hexalobular},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494558839},{INTRASTATCODE=7318159590},{ECLASS=23-11-06-27},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.