{fabory/2_socket_products_and_set_screws/iso_14579.prj},{NB=Zylinderschraube ISO 14579 M8x35 07165.080.035(High)},{CNSORDERNO=07165.080.035},{D=8.000},{L=35.000},{PACKAGING=200},{VARIANT=0},{FABNETWEIGHT=18.900},{P=1.250},{B1=28.000},{DK=13.000},{DA=9.200},{DS=8.000},{LF=1.020},{K=8.000},{R=0.400},{V=0.800},{DW=12.330},{W=3.300},{A=7.950},{T=3.310},{NENNID=M8X35},{BRAND=Fabory},{STANDARD=ISO 14579},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Socket cap screw},{BASICMATERIAL=Steel},{GRADE=8.8},{SURFACETREATME=Zinc plated},{HEADSHAPE=Cylindrical head},{DRIVINGFEATURE=Hexalobular},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077060333},{INTRASTATCODE=7318159590},{ECLASS=23-11-06-27},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.