{fabory/2_socket_products_and_set_screws/iso_10642.prj},{NB=Senkschraube ISO 10642 M4x12 07473.040.012(High)},{CNSORDERNO=07473.040.012},{D=4.000},{L=12.000},{VARIANT=0},{PACKAGING=500},{FABNETWEIGHT=0.123},{P=0.700},{BX=20.000},{DK=7.530},{DS=4.000},{E=2.873},{K=2.480},{R=0.200},{S=2.500},{T=1.500},{W=0.450},{NENNID=M4X12},{BRAND=Fabory},{STANDARD=ISO 10642},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Countersunk socket head screw},{BASICMATERIAL=Steel},{GRADE=08.8},{SURFACETREATME=Zinc plated Znthp/nc},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=Hexagon socket},{COLOR=},{COMPARABLESTAN=DIN7991,BS4168-8,NEN2359},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8717077241053},{INTRASTATCODE=7318156890},{LOD=High}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.